Projector Table EA954HC-402

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…The Product Must Be Assembled By User
・Size …512(W)×380(D)×707 To 859(H)mm
・Table Size …492(W)×320(D)mm
・Weight …11.5kg
・Load Capacity …40kg
・Material …Steel
・The Tabletop Height Can Be Changed Between The Range Of680 To 832 Mm.
・The Top Board Is Equipped With A Guarding Rail To Prevent From The Projector Falling Off.