670 × 245 × 450 mm Desktop Rack

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body:Steel, Partition board・Tray:Plastic
・Size-670(W)x245(D)x450(H)mm
・Permits storage of notebook PC in lower rack part.
・Simple design considering the wiring as well as the duct
・Description-With a partition plate
・Weight-6.1kg