Color Label EA956VB-12

Color Label EA956VB-12

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Material…Paper
・Label size…13x30mm
・With one by one base
・Writable with pen, pencil, ballpoint pen, permanent marker and so on.
・Water protection, Oil protection, Acid protection, Alkali protection and other chemical protection.
・Easy to peel off without trace of bond.
・Easily used on any kinds of surface.
・The surface processed non-traditional machining paper
・Can be used from -40 degree to +115 degree
・Color-Yellow

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA956VB-12
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)