Key Box (Resettable Dial Type) EA956VD-28

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Weight: -26: 3.0kg, -27: 4.3kg, -28: 6.5kg
・Material-Steel
・Four-digit dial system, number can be set.
・Since emergency unlock key are supplied, the box can be unlocked even if a code number cannot be remember (2 pcs included).
・Use dial lock, no need to carry key
・Key hanger…100 pcs
・Dim. (mm)…443 x 55 x 662(H)