• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bench EA956XE-91

Bench EA956XE-91

【Product Specifications】
・Material …Seat :Revival PVC 95%、Acrylic fiber Resin 5%Leg :Steel Pipe (Melamine seize )
・Recycling specifications using reproduction resin
・Size …1500(W)×500(D)×700(H)mm
・Weight …15kg

Part Number

Configured Part Number is shown.

EA956XE-91

Part Number
EA956XE-91
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA956XE-91 in the Bench EA956XE-91 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)