Business Chair EA956XL-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-515(W) x 510(D) x 780 to 890(H)mm
・Leg width-515mm
・Weight-5.8kg
・Coated cloth-Polyester
・Gas type height adjustment mechanism
・Reclining backrest
・Back adjustment mechanism
・Assembly type
・Color…Charcoal gray