Business Chair EA956XN-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.- 590(W) x 565(D) x 1090 to 1190(H)mm
・Leg width-590mm
・Weight-13.5kg
・Coated cloth-Polyester
・Gas type height adjustment mechanism
・Reclining backrest and seat
・Assembly type