Business Chair EA956XN-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-520(W)×550(D)×745 to 855(H)mm
・Leg width-520mm
・Weight-6.8kg
・Coated cloth-Synthetic leather
・Gas type height adjustment mechanism
・Reclining backrest
・Assembly type