Stand Work Chair EA956XW-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-400x290x550/745(H)mm
・leg width-Dia.360mm
・Weight-11kg
・Material-Vinyl leather finish, Urethane form cushion
・With gas cylinder type (vertical movement of seat), stool seat tilt feature
・Subsidiary Chair for standing worker