Stand Work Chair [For Clean Room] EA956XW-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-400x290x550/745(H)mm
・leg width-Dia.360mm
・Weight-10kg
・Material-Conductive vinyl Leather finish, Urethane foam cushion
・With gas cylinder type (vertical movement of seat), stool seat tilt feature
・The inside of the leg base has astructure where it is conducted to the floor.