• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Metal Rack EA976AS-89A

Metal Rack EA976AS-89A

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・The product must be assembled by user.
・Material-shelf board・pole:steel(chrome plating)caster:Nylon resin、fitting:ABS resin
・Pole dia.-Dia.12.7mm
・Shelf board-4pcs
・Load capacity-40kg(16kg per shelf board)
・With fixed caster(including stopper type 2 pcs)
・The slim size is suitable for spaces between a refrigerator and a sink or a cooking stove and the wall.
・It can also correspond to the long depth because it's with a caster
・Size(mm)-490 x 330 x 880(H)
・Weight-4.2kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA976AS-89A
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)