Ratchet Belt Load Binder (OD Color) EA982B-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working load-330kg
・Belt length-Fixed side: 0.35m
・Adjustable side: 4.7m
・Belt width-25mm (polyester)

【Product Specifications】
・Working load-330kg
・Belt length-Fixed side: 0.35m
・Adjustable side: 4.7m
・Belt width-25mm (polyester)