Ratchet Belt Load Binder (Camouflage) EA982BA-10B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working load-180kg (when 4 belts are used)
・Belt length-Fixed side: 0.17m
・Adjustable side: 2.4m
・Belt width-25mm (polyester)

【Product Specifications】
・Working load-180kg (when 4 belts are used)
・Belt length-Fixed side: 0.17m
・Adjustable side: 2.4m
・Belt width-25mm (polyester)