Indication Tape(Under Cleaning, do not enter) EA983DB-104

Indication Tape(Under Cleaning, do not enter) EA983DB-104

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material-Case・Holder:ABS resin、Bracket:iron、sheet:vinyl chloride resin
・Seating size-60mmx0.2mmx5m
・Holder size-55x53x120(H)mm
・Equipped with neodymium magnet for easy installation on iron parts
・The sheet is automatically winded up and quickly housed.
・It can be placed also on cones when the separately sold corn attachment (EA983DB-120) is used.
・Display item-Yellow/Black+DO NOT ENTER

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA983DB-104
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)