Safety Pipe Cover EA983FP-15

Safety Pipe Cover EA983FP-15

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Pipe only display cover
・For display and protection of scaffolding pipe for construction
・Material-EPT family/urethane family form, PD family sheet
・Length-1m
・Slit on the back
・Color…Red/white
・(ID) x (OD)…49 x 69mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA983FP-15
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)