LED Guide Light EA983FR-122

LED Guide Light EA983FR-122

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Body + holder
・Power supply-C battery x 2 pcs(sold separately)※For AA battery conversion adapter(included)
・Light source-red LED x 12 pcs
・ lighting ->light out-> blinking ->light out
・The large LED is twice brighter than the existing guide lights, providing excellent visibility.
・Material-Light:polycarbonate、grip:ABS resin
・The weight includes the weight of batteries (C batteries).
・Mesh
・Belt loop width-60mm
・Visibility up night with a reflectorof the top and bottom
・Size(mm)-83 x 49 x 581(L)
・Weight-439g

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA983FR-122
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)