• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 to 17:00 (MYT) 19/8/2018. We apologize for the inconvenience.
LED Guide Light with Horn EA983FR-26
  • On Sale Till 31/08/2018

LED Guide Light with Horn EA983FR-26

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Power supply-AA size battery x 3 pcs (separately sold)
・Light dim. (mm)-Dia. 30
・Material-light: polycarbonate, grip: ABS resin
・Light source-pipe:red LED×12 pcs, handle:White LED: 2 pc
・Red flashing→Red light-up→White flashing→OFF
・Whistle sounds while you push the alarm button. Sound and signal helps to guide people.
・Alarm volume-Approx. 95dB
・Weight (g)-161(except for battery,included strap)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA983FR-26
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)