LED Guide Light EA983FR-9

LED Guide Light EA983FR-9

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Light-up and flashing switching type
・Power supply: -9: C size battery x 3 pcs (separately sold)-10: C size battery x 2 pcs (separately sold)
・Material-Light: polycarbonate, Grip: ABS resin
・-9 is blue representing crime protection and volunteer.
・Weight includes batteries
・Color…Blue
・Dim. (mm)…Dia. 40 x 560
・Weight (g)…250

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA983FR-9
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)