Key Box 60 × 45 × 150 (H) mm

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・All-weather type
・Missing, leaving and delivery of lock are eliminated.
・Dim.-60(W) x 45(D) x 150(H)mm
・Push-button type

【Product Specifications】
・All-weather type
・Missing, leaving and delivery of lock are eliminated.
・Dim.-60(W) x 45(D) x 150(H)mm
・Push-button type