Key Box [Dial Type] EA983ZA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Safety storage of key
・Changeable number (4-digit dial system)
・Car key and key of padlock can be stored.
・-1-Hanger length: 36mmHanger dia.: 10mm, Hanger width: 47mm
・Dim.…83 x 35 x 110(H)mm
・Effective inner dim.…63 x 22 x 48(H)mm