Key Box EA983ZA-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size(mm)-Outside dim.: 76x57x127(H)mm, Inside dim.: 55.8x22.7x101.5(H)mm
・Material-Body:zinc alloy, stainless steel, Button:POM resin
・Push-button type, changeable number setting
・The number setting is setable with the number of the favoritefigures to 0 - 12 digit.
・The back side is protected with resin to prevent installation sites from flaw, and is safe.
・The partition also exists inside, and putting in and out of the key can be performed smoothly.
・It can store cards as well as keys.
・Wall attachment(with screws)