Key Box EA983ZA-35

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size(mm)-Outside dim.: 88x65x120(H)mm, Inside dim.: 60x40x95(H)
・Material-Body:zinc alloy(baking finish), Protective cover:TPE resin
・It can store cards as well as keys.
・Push-button type, changeable number setting
・Wall attachment(screwssold separately)
・With protective cover