Screw Clamp EA984DD-75

Screw Clamp EA984DD-75

【Product Specifications】
・Forged hardened steel
・Max. opening…75mm
・Opening depth…76mm
・Max. clamp load…5,000kg

Part Number

Configured Part Number is shown.

EA984DD-75

Part Number
EA984DD-75
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA984DD-75 in the Screw Clamp EA984DD-75 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)