Rubber Mat (Ribbed)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Synthetic rubber
・This rubber mat is highly elastic and safe to stand on.
・Width(m)-1.2
・Length(m)-2
・Thickness-3mm

【Product Specifications】
・Material-Synthetic rubber
・This rubber mat is highly elastic and safe to stand on.
・Width(m)-1.2
・Length(m)-2
・Thickness-3mm