[For Oil/Liquid] Absorbent Kit EA997RB-80

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Outsid:rayon50%, Polyester50%, Insaie:Special polyethylene
・Size-900mm x 20m
・Thickness-4mm
・Absorbs oil of approx. 2.7 times, in weight, of its own weight.
・Since the back side is laminated, there is no need to worry about weepingof oil, etc. onto the floor.
・Since it can be easily cut and used in a variety of places, it is economical.