Drainage Mat [OD Color]

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polyethylene
・Floorboard Made Of Plastic That Is Highly Durable And Hygienic.
・A connection is possible by a joint.
・Size (mm) …591×1795×50(T)
・Qty. Per Unit …1Sheet