Protective Sneakers EA998RX-245
  • On Sale Till 31/08/2018

Protective Sneakers EA998RX-245

Standard Unit Price:
- Special Price
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Steel toe stiffener is built in.
・Material-Dorsum:Leather, Nylon mesh, Sole:EVA, rubber
・Oil proof sole
・Equipped with heel for driving, to reduce fatigue in long-distance driving
・Width-4E
・Size-24.5cm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more

Special Price

Part Number : EA998RX-245
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)