Protective Sneakers EA998RZ-25.5A
  • On Sale Till 31/08/2018

Protective Sneakers EA998RZ-25.5A

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・JSAA A Seed Authorization items
・JIS S class equivalent steel toe
・Material …Back Part :Artificial leather 、Synthesis Fiber Mesh 、Insole :Synthesis Fiber Mesh 、Sole :EVA、Gum
・The width …4E
・Lightweight Type
・The oil-proofbottom 、Heel Shock absorption Design
・Size …25.5cm
・Weight …300g(26cm Single Foot)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA998RZ-25.5A
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)