• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Protective Sneakers EA998VW-27

Protective Sneakers EA998VW-27

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・JSAA BSeed Authorization items
・Material …Back Part :Artificial leather +Nylon Mesh 、Sole :Rubber +EVA
・Resin Toe Stiffer Is Built In Including
・The width …3E
・Three-d Insole That Has Sweat Reducing Treatment Applied On The Entire Surface And Provides An Excellent Sense Of Unity With Your Foot From Heel To Arch.
・Size …27.0cm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA998VW-27
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)