Stirring Blade for Tornado Ring (With Boss) φ75mm

Stirring Blade for Tornado Ring (With Boss) φ75mm

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Model number: R-75
・Type: Ring (with boss)
・Blade diameter (φmm): 75
・Material: Stainless steel (SUS316)
・*The larger the size becomes, the larger resistance becomes. Load on a stirrer increases depending on a container, capacity, and viscosity. Please be careful.
・*Load on a body varies depending on the size and shape of various stirring blades. Load also varies depending on the target capacity and viscosity. Please adjust the rotation speed.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 1-5505-29
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)