Waste Liquid Collecting System 660mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: EF-4-83C-SYS
・Funnel (mm): φ110 x 140
・Total height (mm): 660
・Tank capacity: 10L
・Material: Body/HDPE (high density polyethylene), Packing/synthetic rubber
・Size: Tank/φ163 (bottom) x φ230 (top) x 245mm