• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Chemical-Resistant Cabinet Single Door 515 x 380 x 880

Chemical-Resistant Cabinet Single Door 515 x 380 x 880

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: N-230R・OW
・Type: Single door
・Outer dimension (mm): 515 x 380 x 880
・Effective inner dimension (mm): 445 x 355 x 735
・Material: Steel (powder coating)
・Width: 465mm
・Hole pitch of shelf support: 30mm
・Shelf board load capacity: 20kg/piece
・Weight: 20.0kg
・With key
・Accessories: Shelf board x 2
・*A stop bar is not included.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1-8317-13
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)