Cryo Vial T311-1 O-Ring Seal Type 1.2mL Inner Screw, Free-Standing Type

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: T311-1
・Specification: O-ring seal type
・Capacity (mL): 1.2
・Outer diameter x height (mm): φ12.5 x 43
・Specification: Inner screw, independence type
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: Body/PP (polypropylene), O-ring/silicone (T308, 311)
・Cold resistant temperature: -196℃
・Centrifugal resistant load: 17000 x G
・With writing space, scale
・DNase, RNase, DNA, pyrogen free
・γ ray sterilized
・Autoclavable