Cryo Vial T309-2 Lip Seal Type 2mL Outer Screw, Round-Bottom

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: T309-2
・Specification: Lip seal type
・Capacity (mL): 2
・Outer diameter x height (mm): φ12.5 x 47
・Specification: Outer screw, round-bottom
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: PP (Polypropylene)
・Cold resistant temperature: -196℃
・Centrifugal resistant load: 17000 x G
・With writing space, scale
・DNase, RNase, DNA, pyrogen free
・γ ray sterilized
・Autoclavable