2 Dimensional Bar Code Reader USB Interface

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: OPI-3601-USB-HID-AM-V
・Specification: USB interface
・Read method: CMOS area sensor
・Read width: 110mm (Code39, Resolution/0.2mm)
・Minimum resolution: 1 dimension/0.127mm, 2 dimension/0.212mm (Code39/0.1mm, QR Code/0.169mm)
・Protective structure: IP42
・Size: 108.1 x 56 x 148.6mm
・Body mass: Approx 85g
・GS1-128, GS1-Databar correspondence