Tilt Stage, TS2 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-25S
・Stage surface (mm): 25 x 25
・Oblique angle (α/β (°)): ±3
・Fine resolution (α/β (°/Rotation)): Approximately 0.90/1.02
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 50g