Tilt Stage 60 x 60mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-60S
・Stage surface (mm): 60 x 60
・Oblique angle (α/β (°)): ±2.5
・Fine resolution (α/β (°/Rotation)): Approximately 0.39/0.36
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 220g
・*Fine adjustment screw knob is protruded beyond the bottom surface and a spacer, etc. is necessary depending on the installation location.