Tilt Stage 80 x 80mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-80S
・Stage surface (mm): 80 x 80
・Oblique angle (α/β (°)): ±2
・Fine resolution (α/β (°/Rotation)): Approximately 0.23/0.26
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 360g
・*Fine adjustment screw knob is protruded beyond the bottom surface and a spacer, etc. is necessary depending on the installation location.