Tilt Stage 80 x 132mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-8013
・Stage surface (mm): 80 x 132
・Oblique angle (α/β (°)): ±1.4/0.8
・Fine resolution (α/β (°/Rotation)): Approximately 0.95/0.49
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 720g