Tilt Stage 100 x 160mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-1016
・Stage surface (mm): 100 x 160
・Oblique angle (α/β (°)): ±1.2/0.7
・Fine resolution (α/β (°/Rotation)): Approximately 0.82/0.42
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 1080g