Tilt Stage 160 x 220mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS2-1622
・Stage surface (mm): 160 x 220
・Oblique angle (α/β (°)): ±0.7/0.6
・Fine resolution (α/β (°/Rotation)): Approximately 0.44/0.29
・Material: Aluminum, Brass (Anodic oxide coating, chrome plating)
・Weight: 2320g