Large Stage Z Axis 423mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ZA-500L
・Movement direction: Z
・Movement amount (mm): 423
・Load capacity (kgf): 5 (49N)
・Material: Aluminum, brass, steel (Anodic oxide coating, chrome plating)
・Stage side: 65 x 110mm
・Weight: 4.5kg