Precision Laboratory Jack, RJ Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RJ-101
・Stage surface (mm): 80 x 132
・Load capacity (kgf): 20 (196N)
・Movement amount (mm): 22
・Weight (kg): 2
・Material: Aluminum, brass (Anodic oxide coating, chrome plating, coating)
・Accuracy of parallelism: 0.1mm