Chemical Storage Cabinet

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 23DR・OW
・Outer dimension (mm): 515 x 380 x 880
・Inner dimension (mm): 492 x 310 x 788
・Weight (kg): 21
・Material: Steel (powder coating)
・Shelf board load capacity: 40kg/sheet
・Shelf board up or down free move set (shelf rest interval of 30mm pitch)
・Accessories: Shelf board x 2, Floor fixed fittings
・*A stop bar is not included.