GM152811

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Boss Memory(R) kanji type
・Size (mm): Approximately 55 x 25 x 80
・Material: PE (polyethylene), PP (polypropylene)
・*Iron line for mounting, stainless steel lines are not included. Separately, Provide PVC coating iron line of the outer diameter 2mm (#14) or stainless steel wire (0.9mm or less), etc.