Wenning Boat 85 x 85 x 24mm Natural White 500 Sheets

Wenning Boat 85 x 85 x 24mm Natural White 500 Sheets

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: HS1420B
・Size (mm): 85 x 85 x 24
・Specification: Natural
・Color: White
・Quantity: 1 bag (500 sheets)
・Material: PS (polystyrene)
・Operating temperature range: -10 to +70℃
・FDA compliance

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 3-6026-02
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)