Biohazard Disposable Bag Rack

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HS10044H
・Specifications: Rack
・Quantity: 1 piece
・Size: Bag/203 x 305mm, Rack/91 x 21 x 128mm
・Material: Bag/PP (polypropylene), Rack/steel (epoxy resin coating)
・Allowable temperature limit: 121℃
・With indicator