Low Temperature Waterproof Gloves, CRYOKIT Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CRYOKIT-400 8
・Size: S
・Overall length (mm): 400
・Material: Surface/fabric, Inside/heat insulation fleece, Porelle membrane
・Temperature range: -196~+80℃
・Waterproof processing
・EN388, EN511 conformity
・Quantity: 1 pair included