Low temperature waterproof gloves CRYOLITE series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CRYOLITE 8
・Size: S
・Overall length (mm): 380
・Quantity: 1 pair
・Material: Surface/water proof leather, Inside/heat insulation, Porelle film
・Temperature range: -196~+80℃
・Waterproof processing
・EN388, EN511 conformity