Storage Box HS120044 Assort 141 x 151 x 57mm 100 Pcs Storage

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HS120044 (assorted)
・Size (mm): 141 x 151 x 57
・Amount of storage 100 pieces
・Material: PP (Polypropylene)
・Autoclavable
・Quantity: 1 package (5 pcs)